IESNA:LM-63-2002
[TEST]P1390597
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2C-940-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 2xLight Square PACKAGE 90CRI 4000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (28) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.80A 96.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6448.9
TILT=NONE
28 -1 1 38 41 1 1 1.0000 0.5000 0.0000
1.000 1 96.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
23.8 31.7 33.7 35.7 37.7 41.7 45.6 49.6 53.6 59.5 67.4 79.3 101.2 125.0 127.0 125.0 127.0 140.8 194.4 319.4 434.4 503.8 511.8 488.0 
478.1 347.1 281.7 242.0 220.2 198.4 176.5 148.8 95.2 43.6 17.9 2.0 0.0 0.0 
23.8 31.7 33.7 37.7 39.7 45.6 49.6 57.5 63.5 75.4 103.2 156.7 236.1 281.7 315.4 361.0 434.4 593.1 972.0 1608.7 2346.7 2515.3 
2259.4 1896.4 1795.2 1442.1 1051.3 745.9 513.8 365.0 259.9 196.4 93.2 49.6 17.9 2.0 0.0 0.0 
23.8 31.7 33.7 37.7 43.6 49.6 57.5 75.4 115.1 251.9 478.1 759.7 1013.7 1295.3 1573.0 1872.6 2233.6 2967.6 4661.6 6692.9 
7821.6 7988.2 7682.7 7375.2 7274.1 7036.0 6589.7 5639.5 3961.4 2243.5 1081.1 414.6 128.9 65.5 21.8 2.0 0.0 0.0 
23.8 29.8 31.7 37.7 45.6 53.6 69.4 105.1 257.9 716.1 1259.6 1787.3 2346.7 2749.4 3193.7 3620.2 4423.6 6240.6 8579.3 
10727.6 11427.9 11632.2 11681.8 11935.7 12017.0 12094.4 11130.3 8789.6 6641.3 4616.0 3146.1 914.5 255.9 73.4 15.9 2.0 0.0 
0.0 
23.8 27.8 31.7 37.7 45.6 55.5 75.4 146.8 446.3 1160.4 2015.4 2695.8 3235.3 3763.0 4407.7 5121.8 6415.2 9055.4 12745.0 
14615.6 15240.5 15363.4 15861.3 16394.9 16428.7 15845.5 13794.4 11096.6 8587.3 6990.4 4584.2 1420.3 468.1 99.2 19.8 2.0 0.0 
0.0 
23.8 25.8 29.8 35.7 45.6 55.5 81.3 158.7 581.2 1469.9 2414.1 3033.0 3568.6 4223.2 4949.2 5843.9 7482.4 10578.9 14423.2 
16264.0 17059.5 17503.8 18325.0 18727.7 18680.1 17722.0 15244.4 12140.0 10202.0 8323.4 5062.3 1985.6 632.8 97.2 19.8 0.0 
0.0 0.0 
23.8 23.8 27.8 33.7 43.6 53.6 73.4 146.8 501.9 1253.7 2047.1 2709.7 3199.6 3675.7 4294.6 5034.5 6264.4 8805.5 12421.7 
14383.5 14905.2 15018.3 15424.9 15837.5 15881.2 15192.8 13165.5 10693.9 8446.4 6798.0 4508.9 1477.8 638.7 132.9 17.9 0.0 0.0 
0.0 
23.8 23.8 27.8 33.7 41.7 51.6 65.5 107.1 297.5 732.0 1315.2 1860.7 2360.6 2715.6 3076.7 3487.3 4139.9 5869.6 8478.2 
10535.2 11209.7 11350.5 11402.1 11592.5 11681.8 11691.7 10622.5 8555.5 6399.3 4655.6 3152.0 1013.7 388.8 97.2 13.9 0.0 0.0 
0.0 
23.8 23.8 27.8 31.7 37.7 45.6 53.6 69.4 113.1 279.7 523.7 811.3 1071.2 1305.2 1571.1 1854.7 2176.1 2929.9 4542.6 6768.2 
7847.4 7980.3 7615.3 7280.0 7174.9 6831.7 6314.0 5141.6 3709.4 2235.6 1144.6 464.2 154.7 73.4 21.8 0.0 0.0 0.0 
23.8 21.8 25.8 29.8 33.7 37.7 45.6 49.6 57.5 73.4 107.1 172.6 244.0 283.7 321.4 380.9 468.1 607.0 930.3 1688.1 2477.6 2630.3 
2275.3 1864.6 1787.3 1352.9 981.9 652.6 438.4 333.3 269.8 214.2 115.1 53.6 15.9 0.0 0.0 0.0 
23.8 21.8 23.8 27.8 31.7 35.7 39.7 43.6 47.6 53.6 61.5 75.4 101.2 125.0 125.0 123.0 128.9 140.8 176.5 319.4 499.9 543.5 490.0 428.5 
414.6 311.4 253.9 224.2 208.3 200.3 186.5 166.6 121.0 47.6 13.9 0.0 0.0 0.0 
23.8 21.8 23.8 25.8 29.8 33.7 35.7 39.7 39.7 43.6 47.6 53.6 57.5 69.4 73.4 71.4 63.5 61.5 63.5 65.5 67.4 75.4 87.3 97.2 97.2 113.1 
125.0 132.9 138.9 136.9 134.9 119.0 101.2 57.5 13.9 0.0 0.0 0.0 
23.8 19.8 21.8 23.8 25.8 27.8 29.8 29.8 29.8 31.7 31.7 33.7 35.7 35.7 35.7 37.7 37.7 39.7 37.7 35.7 35.7 35.7 35.7 35.7 37.7 43.6 
49.6 51.6 53.6 57.5 67.4 77.4 75.4 59.5 21.8 0.0 0.0 0.0 
23.8 19.8 19.8 21.8 21.8 21.8 23.8 23.8 23.8 23.8 23.8 25.8 23.8 23.8 23.8 23.8 23.8 23.8 25.8 25.8 27.8 27.8 27.8 29.8 29.8 33.7 
39.7 43.6 45.6 45.6 41.7 35.7 33.7 27.8 15.9 0.0 0.0 0.0 
23.8 17.9 17.9 17.9 17.9 19.8 17.9 17.9 17.9 17.9 17.9 17.9 17.9 17.9 15.9 15.9 15.9 15.9 15.9 13.9 15.9 17.9 21.8 23.8 23.8 25.8 23.8 19.8 17.9 13.9 11.9 9.9 6.0 2.0 0.0 
0.0 0.0 0.0 
23.8 17.9 15.9 15.9 15.9 15.9 15.9 13.9 13.9 13.9 11.9 11.9 9.9 9.9 7.9 7.9 6.0 7.9 9.9 11.9 9.9 6.0 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 17.9 15.9 15.9 13.9 13.9 13.9 11.9 11.9 9.9 7.9 6.0 4.0 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 15.9 13.9 13.9 11.9 11.9 11.9 9.9 9.9 6.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 15.9 13.9 11.9 9.9 9.9 7.9 7.9 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 15.9 11.9 9.9 7.9 7.9 6.0 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 13.9 11.9 9.9 7.9 7.9 6.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 13.9 11.9 9.9 7.9 6.0 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 13.9 11.9 7.9 6.0 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 13.9 9.9 7.9 6.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 13.9 9.9 7.9 6.0 4.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 13.9 9.9 7.9 6.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 15.9 11.9 9.9 6.0 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 17.9 13.9 11.9 9.9 6.0 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 21.8 17.9 15.9 13.9 11.9 9.9 6.0 4.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
23.8 25.8 23.8 21.8 19.8 17.9 15.9 13.9 11.9 7.9 6.0 4.0 4.0 2.0 2.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
23.8 27.8 25.8 23.8 21.8 19.8 19.8 17.9 13.9 11.9 7.9 7.9 6.0 6.0 4.0 4.0 4.0 2.0 2.0 2.0 2.0 2.0 2.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.0 2.0 2.0 0.0 
0.0 0.0 
23.8 29.8 27.8 25.8 23.8 23.8 21.8 19.8 17.9 13.9 11.9 9.9 7.9 7.9 6.0 6.0 6.0 4.0 4.0 4.0 4.0 4.0 4.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 2.0 4.0 4.0 
2.0 2.0 0.0 
23.8 31.7 29.8 27.8 27.8 25.8 25.8 25.8 21.8 19.8 15.9 13.9 13.9 11.9 9.9 9.9 7.9 7.9 7.9 7.9 7.9 6.0 6.0 6.0 4.0 4.0 4.0 4.0 4.0 4.0 4.0 6.0 6.0 6.0 
6.0 6.0 6.0 0.0 
23.8 31.7 29.8 29.8 29.8 27.8 27.8 27.8 25.8 23.8 21.8 17.9 15.9 15.9 13.9 13.9 11.9 11.9 11.9 11.9 9.9 7.9 7.9 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 
6.0 6.0 6.0 0.0 
23.8 29.8 27.8 27.8 27.8 27.8 27.8 27.8 27.8 23.8 21.8 19.8 19.8 17.9 17.9 15.9 15.9 15.9 15.9 13.9 13.9 11.9 9.9 7.9 7.9 6.0 6.0 6.0 6.0 6.0 6.0 6.0 6.0 
6.0 6.0 6.0 6.0 0.0 
23.8 29.8 27.8 27.8 25.8 25.8 25.8 23.8 23.8 23.8 21.8 21.8 21.8 19.8 19.8 19.8 19.8 19.8 21.8 23.8 21.8 17.9 15.9 13.9 13.9 11.9 11.9 9.9 9.9 
11.9 9.9 7.9 6.0 6.0 4.0 4.0 4.0 0.0 
23.8 27.8 27.8 25.8 25.8 25.8 25.8 25.8 23.8 23.8 23.8 23.8 23.8 23.8 23.8 25.8 25.8 25.8 25.8 25.8 25.8 27.8 31.7 35.7 37.7 37.7 
33.7 29.8 27.8 23.8 21.8 19.8 17.9 11.9 7.9 4.0 2.0 0.0 
23.8 29.8 27.8 27.8 27.8 27.8 29.8 27.8 27.8 27.8 29.8 29.8 29.8 29.8 29.8 31.7 31.7 33.7 33.7 35.7 35.7 37.7 37.7 39.7 39.7 43.6 
49.6 53.6 53.6 51.6 49.6 45.6 43.6 37.7 23.8 4.0 2.0 0.0 
23.8 29.8 31.7 31.7 31.7 33.7 33.7 35.7 35.7 35.7 37.7 39.7 39.7 39.7 41.7 43.6 45.6 47.6 45.6 43.6 41.7 43.6 43.6 45.6 47.6 55.5 
61.5 63.5 67.4 71.4 81.3 91.2 87.3 71.4 25.8 4.0 0.0 0.0 
23.8 31.7 33.7 33.7 35.7 39.7 41.7 43.6 45.6 49.6 53.6 57.5 63.5 73.4 79.3 75.4 71.4 69.4 69.4 73.4 75.4 83.3 105.1 111.1 113.1 125.0 
132.9 136.9 138.9 132.9 127.0 115.1 95.2 51.6 19.8 2.0 0.0 0.0 
23.8 31.7 33.7 35.7 37.7 41.7 45.6 49.6 53.6 59.5 67.4 79.3 101.2 125.0 127.0 125.0 127.0 140.8 194.4 319.4 434.4 503.8 511.8 488.0 
478.1 347.1 281.7 242.0 220.2 198.4 176.5 148.8 95.2 43.6 17.9 2.0 0.0 0.0 
